

Brand: Bryant
Catalog ID: 4125C6W
Standard Product
Application
High Ampacity Connections
Catalog Number
4125C6W
Color
Red
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Watertight
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786250901
Display Size
Standard Sized Product
Amperage Rating
125 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
125 A
Current Rating
125 A
Voltage Rating
380-415 V
Voltage Rating Description
380-415V
Conductor Range
#3 AWG to #1/0 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.