HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 100-130V, Splash Proof
Image of 316C4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 100-130V, Splash Proof
Image of 316C4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 100-130V, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 100-130V, Splash Proof

Brand: Bryant

Catalog ID: 316C4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw,Yellow, Splash Proof

  • Industrial Grade
  • Female Connector Body
  • 16A 100-130V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Standard Product

General

Application

High Ampacity Connections

Catalog Number

316C4W

Color

Yellow

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786250208

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Voltage Rating

100-130 V

Voltage Rating Description

100-130V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

3-Wire Grounding

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.