HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Splash Proof
Image of 516C6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Splash Proof
Image of 516C6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, Screw Terminals, Splash Proof

Brand: Bryant

Catalog ID: 516C6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Splash Proof

  • Industrial Grade
  • Female Connector Body
  • 16A 380/415V
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Standard Product

General

Application

High Ampacity Connections

Catalog Number

516C6S

Color

Red

Environmental Conditions

Watertight

Insulation

Insulated Body

Item Type

Splashproof

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Splashproof - IP44

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786252295

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Voltage Rating

200/346 V 240/415 V

Voltage Rating Description

200/346V 240/415V

Conductor Related

Conductor Range

#14 AWG to #10 AWG

Number of Conductors

5-Wire Grounding

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.