

Brand: Bryant
Catalog ID: 320C4W
Standard Product
Application
High Ampacity Connections
Catalog Number
320C4W
Color
Yellow
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Watertight
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786250291
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
125 VAC
Voltage Rating Description
125V AC
Conductor Range
#14 AWG to #10 AWG
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.