

Brand: Bryant
Catalog ID: 332C4W
Standard Product
Application
High Ampacity Connections
Catalog Number
332C4W
Color
Yellow
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Watertight
Material
Composite
Material - Mounting Hardware
Cord Mounted
Product Family
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector
UPC
781786250512
Display Size
Standard Sized Product
Amperage Rating
32 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
32 A
Current Rating
32 A
Voltage Rating
100-130 V
Voltage Rating Description
100-130V
Conductor Range
#12 AWG to #8 AWG
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Environmental Conditions
Watertight
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.