

Brand: Bryant
Catalog ID: 516R6S
Splash Proof
Application
High Ampacity Connections
Catalog Number
516R6S
Color
Red
Environmental Conditions
Splash Proof
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Splashproof - IP44
Type
Receptacle
UPC
781786252318
Display Size
Standard Sized Product
Amperage Rating
16 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
16 A
Current Rating
16 A
Phase
Three Phase
Voltage Rating
200/346 V 240/415 V
Voltage Rating Description
200/346V 240/415V
Wattage
6640 W
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Splash Proof
Nema Rating
Non-NEMA