HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, For 30 and 32A- 5-Wire 1" NPT, Furnished with Hardware
Image of SAC100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, For 30 and 32A- 5-Wire 1" NPT, Furnished with Hardware
Image of SAC100 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, For 30 and 32A- 5-Wire 1" NPT, Furnished with Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Liquid Tight Adapter, For 30 and 32A- 5-Wire 1" NPT, Furnished with Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SAC100

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessories, Liquid Tight Adapter, For 30 and 32A- 5-Wire 1" NPT, Furnished with Hardware, Machined Aluminum

  • Industrial Grade
  • Liquid Tight Adapter
  • For 30 and 32A- 5-Wire 1" NPT

1" NPT

General

Application

30 and 32 Amp, 5 Wire, 60 and 63 Amp, All Wire

Catalog Number

SAC100

Color

Aluminum

Environmental Conditions

Watertight

Item Type

Liquid-Tight Adapter

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Product Family

Accessories

Specifications

  • Accessory Item - Conduit Adapter
  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel

Style

1/2" NPT

Type

Liquidtight Adapter

UPC

783585140056

Dimensions

Display Size

Standard Sized

Weight

0.047 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Operating Temperatures - Max. Continuous: 75° C
  • Min. Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

5

Pallet Quantity

3200