

Brand: Bryant
Catalog ID: 560B5W
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
560B5W
Color
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Inlet
UPC
781786251939
Display Size
Standard Sized Product
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
3 Phase Y 347/600 V
Voltage Rating Description
3 Phase Y 347/600V
Wattage
36000 W
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Environmental Conditions
Watertight
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact