

Brand: Bryant
Catalog ID: 463B6W
Watertight
Application
High Ampacity Watertight Connections
Catalog Number
463B6W
Color
Red
Environmental Conditions
Watertight
Insulation
Insulated Body
Item Type
Single Flanged
Material
Composite
Material - Mounting Hardware
Screw Mounting
Product Family
Watertight - IP67
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Inlet
UPC
781786251526
Display Size
Standard Sized Product
Amperage Rating
63 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
63 A
Current Rating
63 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
380-415 V
Voltage Rating Description
380-415V
Wattage
26145 W
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Environmental Conditions
Watertight
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact