HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Wye 277/480V AC, Screw Terminals, Watertight
Image of 5100P7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Wye 277/480V AC, Screw Terminals, Watertight
Image of 5100P7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Wye 277/480V AC, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Wye 277/480V AC, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 5100P7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 100A 3-Phase Wye 277/480V AC, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Plug
  • 100A 3-Phase Wye 277/480V AC
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

5100P7W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786251618

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

3 Phase Y 277/480 V

Voltage Rating Description

3 Phase Y 277/480 V

Wattage

48000 W

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable