HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight
Image of 4125P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight
Image of 4125P6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

Brand: Bryant

Catalog ID: 4125P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red ,Watertight

  • Industrial Grade
  • Male Plug
  • 125A 380/415V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

4125P6W

Color

Red

Environmental Conditions

Watertight

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Product Family

Watertight - IP67

Type

Plugs

UPC

781786250918

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

125 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

125 A

Current Rating

125 A

Phase

Multi Phase

Voltage Rating

380-415 V

Voltage Rating Description

380-415 V

Wattage

51875 W

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Configuration

Cord Type

All Portable