HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 4-Wire
Image of IN420CM Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 4-Wire
Image of IN420CM Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 4-Wire

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 4-Wire

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IN420CM

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Replacement Interior, For 20A 4-Wire, Furnished with Screws, Black Thermoset Polyester

  • Thermoset Polyester Contact Carrier
  • Withstands higher temperatures due to overload or arcing

Watertight

General

Catalog Number

IN420CM

Color

Environmental Conditions

Watertight When Installed

Item Type

Replacement Interior

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Product Family

Accessories

Specifications

  • Contact Carrier - High-Impact Thermoset
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Retainer - High-Impact Thermoset
  • Terminal Screws - Stainless Steel

Style

For Plugs/Inlets

Type

Replacement Interior

UPC

783585420073

Dimensions

Display Size

Standard Sized Product

Weight

0.3 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V/250 VAC

Voltage Rating Description

125 V/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight When Installed

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Max. Continuous:75°C
  • Min. Continuous:-40°C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Logistics

Carton Quantity

10