HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 30A 3 and 4-Wire, Furnished With Hardware
Image of CA3430 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 30A 3 and 4-Wire, Furnished With Hardware
Image of CA3430 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 30A 3 and 4-Wire, Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 30A 3 and 4-Wire, Furnished With Hardware

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CA3430

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Cover Assembly, For 30A 3 and 4-Wire, Furnished With Hardware, Gray Non-Metallic

  • Industrial Grade
  • Replacement Parts
  • Cover Assembly

Watertight

General

Application

For 3 and 4-Wire 30 and 32 Amp

Catalog Number

CA3430

Color

Gray

Environmental Conditions

Watertight

Item Type

Replacement Cap Assembly

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Product Family

Accessories

Specifications

Replacement Part - Cover Assembly

Style

IP67 Catalog Nos.

Type

Cover Assemblies

UPC

783585490205

Dimensions

Display Size

Standard Sized Product

Weight

0.43 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5

Pallet Quantity

800