HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 100',
Image of CS1004 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 100',
Image of CS1004 Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 100',
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired 100',

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CS1004

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 3-Pole 4-Wire Grounding, Pre-Wired, Yellow 100',

  • Factory assembled
  • Rugged, watertight and corrosion resistant
  • 100% inspection to ensure quality performance

Standard Product

General

Application

Catalog Number

CS1004

Color

Environmental Conditions

EU RoHS Indicator

Item Type

Molded Male and Female Ends

Jacket

STOW

Material

Copper

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Standard
  • Length - 100 ft. (30.4m)
  • Product Type - Shore Power Cable Sets

UPC

783585502304

Dimensions

Weight

161 lb

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Wattage

25000 W

Conductor Related

Cord Length

1200 ft

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

UL Listed

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability