


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL363CRP
International Standard
Application
Marine Wiring Devices
Catalog Number
HBL363CRP
Color
Environmental Conditions
Wet and Damp Locations
Item Type
Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Performance
Environmental - Moisture Resistance - IP55 Suitability
Specifications
UPC
783585454924
Display Size
Standard Sized
Weight
1.3 lb
Amperage Rating
63 A
Connectivity
Terminal Screws
Current / Amperage Rating
63 A
Current Rating
63 A
Phase
Single Phase
Voltage Rating
230V kV
Voltage Rating Description
230V kV
Wattage
14490 W
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#8 AWG to #2 AWG Copper Wire Only
Environmental Conditions
Wet and Damp Locations
Industry Standard(s)
CE Certified
Nema Rating
Non-NEMA
Performance
Environmental - Moisture Resistance - IP55 Suitability
Cord Type
All Portable
Carton Quantity
5