HUBBELL CANADA
Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Angled Male Snap Cover, For 300/400A 600V AC/DC
Image of HBLASCMGN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Angled Male Snap Cover, For 300/400A 600V AC/DC
Image of HBLASCMGN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Angled Male Snap Cover, For 300/400A 600V AC/DC
Image of HBLASCMGN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Angled Male Snap Cover, For 300/400A 600V AC/DC
Image of HBLASCMGN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Angled Male Snap Cover, For 300/400A 600V AC/DC
Image of HBLASCMGN Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Angled Male Snap Cover, For 300/400A 600V AC/DC
New

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Angled Male Snap Cover, For 300/400A 600V AC/DC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLASCMGN

Heavy Duty Single Pole Industrial Grade,Angled Male Snap Cover, for 300/400A 600V AC/DC, Single Conductor, for Receptacles with Thru-Hole Mounting

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

Angled

General

Application

High Ampacity Connections

Catalog Number

HBLASCMGN

Color

Green

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Panel Mount Receptacle Cover

Material

Steel, Powder Coat Finish

Material - Mounting Hardware

Thru-Hole

Series

16 Series

Style

Through Hole Mounting

Type

Angled Cover

UPC

783585985220

Dimensions

Display Size

Standard Sized Product

Weight

0.303 lb

Electrical Ratings

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Conductor Related

Number Of Poles

1-Pole

Number Of Wires

1-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL/cUL Classified
  • UL Enclosure Types 3R

Nema Rating

NEMA 3R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

1