HUBBELL CANADA
Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor
Image of HBL300RCF Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor
Image of HBL300RCF Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL300RCF

Heavy Duty Products, Single Pole Devices, Industrial Grade, Replacement Parts, Female Contact, For 300A 600V AC/DC, Single Conductor, Double Set Screws, Brass

Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.

  • Industrial Grade
  • Replacement Parts
  • Female Contact

General

Catalog Number

HBL300RCF

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Product Family

16 Series

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - Accessories
  • Retaining Screw Material - Nylon

Style

Replacement Contacts

Type

Accessory

UPC

783585112169

Dimensions

Weight

0.5 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

UL 498 And UL1691

Operational

Performance

  • Electrical - Amperage Rating - 400A Maximum
  • Electrical - Voltage Ratings - 600V AC Maximum
  • 250V DC Maximum
  • Mechanical - Product Identification - Ratings are a permanent part of the device

Logistics

Carton Quantity

20