

Brand: Killark
Catalog ID: HFX-430-82-WL
Catalog Number
HFX-430-82-WL
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
T12
Light Source
Linear Fluorescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Tubes
Series
HFX Series
UPC
783936041513
Hub Size
3/4"
Frequency Rating
50 Hz
Voltage Rating
220/240 VAC
Wattage
40 W
EU RoHS Indicator
Hazardous Rating(s)
Carton Quantity
1