

Brand: Killark
Catalog ID: HFXE2-430-44
Catalog Number
HFXE2-430-44
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
T12
Light Source
Linear Fluorescent
Lumen Range
0-2,000 lm
Lumens
1100
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Tubes
Product Family
Lighting
Series
HFXE Series
UPC
783936288437
Hub Size
3/4"
Frequency Rating
60 Hz
Lumens Per Watt
27.5
Voltage Rating
277 VAC
Wattage
40 W
EU RoHS Indicator
Hazardous Rating(s)
Lumen Range
0-2,000 lm
Lumens
1100