HUBBELL CANADA
HFXE1-800-12 - HFX Emergency 60W Fluorescent 120V 2 Lamp
Image of HFXE1-800-12 HFXE1-800-12 - HFX Emergency 60W Fluorescent 120V 2 Lamp
Image of HFXE1-800-12 HFXE1-800-12 - HFX Emergency 60W Fluorescent 120V 2 Lamp
Discontinued

HFXE1-800-12 - HFX Emergency 60W Fluorescent 120V 2 Lamp

Brand: Killark

Catalog ID: HFXE1-800-12

HFX Emergency 60W Fluorescent 120V 2 Lamp

  • Construction is strong lightweight corrosion resistant copper-free aluminum alloy, less than 4/10 of 1%
  • All external hardware is corrosion resistant 316 stainless steel to provide maintenance free long life
  • World voltage ballasts standard on 32W and BIAXIAL models (120-277V 50/60 Hz)
  • LED charging indicator light on ballast enclosure.

General

Catalog Number

HFXE1-800-12

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

T12

Light Source

Linear Fluorescent

Lumen Range

0-2,000 lm

Lumens

1200

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Tubes

Product Family

Lighting

Series

HFXE Series

UPC

783936288444

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Lumens Per Watt

20

Voltage Rating

120 VAC

Wattage

60 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

0-2,000 lm

Lumens

1200