HUBBELL CANADA
Image of HI610AE Patch Cord, Cord HI-IMPACT, CORD 10FT, Cord Cat
Image of HI610AE Patch Cord, Cord HI-IMPACT, CORD 10FT, Cord Cat
Image of HI610AE Patch Cord, Cord HI-IMPACT, CORD 10FT, Cord Cat
Image of HI610AE Patch Cord, Cord HI-IMPACT, CORD 10FT, Cord Cat
+1
Image of HI610AE Patch Cord, Cord HI-IMPACT, CORD 10FT, Cord Cat

Patch Cord, Cord HI-IMPACT, CORD 10FT, Cord Cat

Brand: Hubbell Premise Wiring

Catalog ID: HI610AE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 10' Length

  • HI-IMPACT Patch Cord
  • Cat 6 RJ-45 to Standard RJ-45
  • 10' Length

Standard Product

General

Attenuation

.1dB

Catalog Number

HI610AE

Connector Type

Hi-Impact Cat 6 RJ45 Both Ends

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620855912

Dimensions

Length

120 in

Outside Diameter

0.23

Weight

0.3 lb

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Standards - RoHS Compliance Status

CM

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Connector Type

Hi-Impact Cat 6 RJ45 Both Ends

Logistics

Carton Quantity

10