HUBBELL CANADA
Patch Cord, Cord HI-IMPACT, CORD 5FT, Cord Standard
Image of HI605AA Patch Cord, Cord HI-IMPACT, CORD 5FT, Cord Standard
Image of HI605AA Patch Cord, Cord HI-IMPACT, CORD 5FT, Cord Standard
Image of HI605AA Patch Cord, Cord HI-IMPACT, CORD 5FT, Cord Standard
Image of HI605AA Patch Cord, Cord HI-IMPACT, CORD 5FT, Cord Standard
+1
Image of HI605AA Patch Cord, Cord HI-IMPACT, CORD 5FT, Cord Standard

Patch Cord, Cord HI-IMPACT, CORD 5FT, Cord Standard

Brand: Hubbell Premise Wiring

Catalog ID: HI605AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 5' Length

  • HI-IMPACT Patch Cord
  • Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45
  • 5' Length

Standard Product

General

Attenuation

.1dB

Catalog Number

HI605AA

Connector Type

Hi-Impact Cat 6 RJ45 to Standard RJ45

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620856131

Dimensions

Length

60 in

Outside Diameter

0.23

Weight

0.3 lb

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Standards - RoHS Compliance Status

CM

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Connector Type

Hi-Impact Cat 6 RJ45 to Standard RJ45

Logistics

Carton Quantity

20