HUBBELL CANADA
HI-Impact Products, Patch Cord, Cat6, Black, 100' Length
Image of HIPC6100 HI-Impact Products, Patch Cord, Cat6, Black, 100' Length

HI-Impact Products, Patch Cord, Cat6, Black, 100' Length

Brand: Hubbell Premise Wiring

Catalog ID: HIPC6100

HI-Impact Products, Patch Cord, Cat6, Black, 100' Length

  • Cat6
  • Black
  • 100' Length

Standard Product

General

Catalog Number

HIPC6100

Connector Type

Hi-Impact Cat 6 Bulk Patch Cable

EU RoHS Indicator

Item Type

F-Connector Coax RG59 Cable

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Temperature Rating

UL

UPC

662620242927

Dimensions

Length

1200 in

Outside Diameter

0.28

Conductor Related

Conductor Stranding

Solid

Conductor Type

Copper

Number of Conductors

1

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Temperature Rating

UL

Configuration

Connector Type

Hi-Impact Cat 6 Bulk Patch Cable

Logistics

Carton Quantity

2