HUBBELL CANADA
High Ampacity Products, Single Pole, Series 18, Replacement Retaining Screw
Image of HBL18RS High Ampacity Products, Single Pole, Series 18, Replacement Retaining Screw
Image of HBL18RS High Ampacity Products, Single Pole, Series 18, Replacement Retaining Screw
Discontinued

High Ampacity Products, Single Pole, Series 18, Replacement Retaining Screw

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL18RS

High Ampacity Products, Single Pole,Series 18, Replacement Retaining Screw

Hubbell Wiring Device–Kellems Series 18, Ball Nose, Single Pole plugs and connectors are cULus listed for use in USA and Canada, and are compatible with all competitive products. Series 18 Single Pole is a popular solution for welding connections and at shipyards. They are also widely used in the Canadian Broadcasting Industry.

  • Series 18
  • Replacement Retaining Screw

General

Catalog Number

HBL18RS

Product Family

18 Series

Style

Retaining Screw

Type

Accessory

UPC

783585539607

Dimensions

Weight

0.01 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Logistics

Carton Quantity

500