

Brand: Wiegmann
Catalog ID: T8824CH
Designed to protect wiring from dirt, dust, oil and water.
Accessory Type
Trough
Application
Designed to protect from dirt, dust, oil, and water.
Catalog Number
T8824CH
Color
Cover Type
Hinged Cover
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Trough
UPC
786725326730
Actual Length
24 in
Depth
24 in
Height
8 in
Weight
23 lb
Width
8 in
Certified Listed
cULus
Nema Rating
4, IP66
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
32