
Brand: Killark
Catalog ID: HKHCP
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Plug
Catalog Number
HKHCP
EU RoHS Indicator
Contact Manufacturer
Material
Plastic
Series
HKH Series
UPC
783936122113
Voltage Rating
120-277 VAC
ATEX File Number
1400U
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
14.0104U
Nema Rating
3, 4, 4X, 12, 13
UL File Number
E12379
Action
Plug
Operating Temperature Range Celcius
-40°C to 55°C
Carton Quantity
20