HUBBELL CANADA
Image of 1231 HOOK, CABLE RACK, 6"
Image of 1231 HOOK, CABLE RACK, 6"

HOOK, CABLE RACK, 6"

Brand: CHANCE Utility

Catalog ID: 1231

Cable Rack Hook T-style 6" long. Supplied with 3 /8" x 1 1/2" cotter bolt and key. Hot dip galvanized.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Galvanized per ASTM A-153
  • Compliance with ANSI C135.35 standard, Rated for 400 lbs.
  • Use with 1121 or 1118 insulator pads

General

Catalog Number

1231

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Finish Type

Galvanized

Material

Steel

Type

T-Section Type

UPC

096359068310

Dimensions

Distance From Pole

N/A

Length

6 in

Weight

1.39 lb

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

800