HUBBELL CANADA
Hospital Grade Power Strip 15A 15ft Cord Duplex Outlet
Image of MCP415BHG Hospital Grade Power Strip 15A 15ft Cord Duplex Outlet
Image of MCP415BHG Hospital Grade Power Strip 15A 15ft Cord Duplex Outlet

Hospital Grade Power Strip 15A 15ft Cord Duplex Outlet

Brand: TradeSelect

Catalog ID: MCP415BHG

POWER CENTER 2DUPLEX 15FT CORD HG

Hospital Grade with Breaker

General

Application

Used to provide convenience power to users at a desk or work station

Catalog Number

MCP415BHG

Material

Aluminum

Number of Receptacles

2

Receptacle Type

Duplex

Type

Power bar

UPC

805035007617

Dimensions

Dimensions

11 in x 2.08 in x 2.13 in

Height

2.13 in

Length

11 in

Width

2.08 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

60 Hz

Voltage Rating

125 V

Certifications And Compliance

Industry Standard(s)

CSA Certified

Configuration

Number of Receptacles

2