HUBBELL CANADA
Hospital Grade,GFCI Outlet with Alarm,Almond,15A
Image of GFRST82ALB Hospital Grade,GFCI Outlet with Alarm,Almond,15A
Image of GFRST82ALB Hospital Grade,GFCI Outlet with Alarm,Almond,15A

Hospital Grade,GFCI Outlet with Alarm,Almond,15A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST82ALB

Power Protection Products, GFCI Receptacle, Self Test, Commercial Hospital Grade, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, With Alarm, Almond

General

Catalog Number

GFRST82ALB

Color

Product Family

Hospital Grade

Style

Alarm

Type

Standard

UPC

783585534008

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

25