HUBBELL CANADA
Hospital Grade,GFCI Outlet with Night Light,Almond,20A
Image of GFRST83ALNL Hospital Grade,GFCI Outlet with Night Light,Almond,20A
Image of GFRST83ALNL Hospital Grade,GFCI Outlet with Night Light,Almond,20A
Discontinued

Hospital Grade,GFCI Outlet with Night Light,Almond,20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST83ALNL

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond , With Night Light

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction
  • Includes light sensor controls for automatic on and off, custom dual lens for optimum light output

General

Catalog Number

GFRST83ALNL

Color

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Nightlight

Type

Standard

UPC

783585485980

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10