HUBBELL CANADA
Hospital Grade,GFCI Receptacle, Almond Self Test,15A
Image of GFRST82AL Hospital Grade,GFCI Receptacle, Almond Self Test,15A
Image of GFRST82AL Hospital Grade,GFCI Receptacle, Almond Self Test,15A
Discontinued

Hospital Grade,GFCI Receptacle, Almond Self Test,15A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFRST82AL

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Almond

  • Green power indicator and red trip indicator
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

General

Catalog Number

GFRST82AL

Color

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

Standard

UPC

783585485102

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10