

Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFR8200SGGY
Self-Testing, Tamper and Weather Resistant, Self Grounding
Catalog Number
GFR8200SGGY
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Decorator Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Series
Hospital Grade
Specifications
Style
Standard
Type
Tamper-Resistant, Weather Resistant
UPC
783585441030
Display Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-20R
Carton Quantity
10