HUBBELL CANADA
Image of GFR8300SGI Hospital Grade,GFCI Receptacle,Ivory,20A
Image of GFR8300SGI Hospital Grade,GFCI Receptacle,Ivory,20A
Image of GFR8300SGI Hospital Grade,GFCI Receptacle,Ivory,20A
Discontinued

Hospital Grade,GFCI Receptacle,Ivory,20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFR8300SGI

Power Protection Products, Receptacles, GFCI, Safety Grade Commercial Hospital Grade, Self Test, LED Indicator, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Ivory

  • 10kA Short Circuit Current Rating
  • Limits improper access to energized contacts
  • Power indication
  • Ground fault indicator
  • No power at face if reverse wired

Self-Testing, Tamper and Weather Resistant, Self Grounding

General

Catalog Number

GFR8300SGI

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Product Family

Hospital Grade

Specifications

  • Base - PBT
  • Face - PBT
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant, Weather Resistant

UPC

783585441061

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Fed.Spec
  • Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10