



Brand: Hubbell Wiring Device-Kellems
Catalog ID: GFRST82SNAPBK
SNAPConnect®, Style Line, AUTOGUARD, Self test GFCI receptacle
Application
Catalog Number
GFRST82SNAPBK
Color
EU RoHS Indicator
Horsepower - Maximum
0.5
Item Type
Self test GFCI receptacle
Material
Nylon
Product Family
Hospital Grade
Specifications
Style
Standard
Type
UPC
783585486239
Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in
Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W
Wire Size
#12 AWG
EU RoHS Indicator
Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R
Horsepower - Maximum
0.5
Carton Quantity
10