HUBBELL CANADA
Image of GFTWRST83ALIG Hospital Grade,IG GFCI Receptacle,Almond TRWR,20A
Image of GFTWRST83ALIG Hospital Grade,IG GFCI Receptacle,Almond TRWR,20A
Discontinued

Hospital Grade,IG GFCI Receptacle,Almond TRWR,20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTWRST83ALIG

Straight Blade Devices, Receptacle, GFCI, Tamper and Weather Resistant, Commercial Hospital Grade, Self Test, IG, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, Almond

  • Patented shutter design for tamper-resistant protection
  • Meets NEC requirements for TR (517-18c) and WR (406.9), UV and corrosion resistance for harsh and damp applications
  • Patented AUTOGUARD® self test technology
  • Protects against line and load reversal, no power to the face or downstream if device is miswired

General

Catalog Number

GFTWRST83ALIG

Color

Almond

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Isolated Ground

Type

Tamper-Resistant, Weather Resistant

UPC

783585485508

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10