HUBBELL CANADA
Hospital Grade,Tamper Resistant,GFCI Night Light,White,15A
Image of GFTRST82WNL Hospital Grade,Tamper Resistant,GFCI Night Light,White,15A
Image of GFTRST82WNL Hospital Grade,Tamper Resistant,GFCI Night Light,White,15A
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
Discontinued

Hospital Grade,Tamper Resistant,GFCI Night Light,White,15A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTRST82WNL

Straight Blade GFCI Receptacle, Tamper Resistant, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, with Nightlight

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

General

Catalog Number

GFTRST82WNL

Color

EU RoHS Indicator

Product Family

Hospital Grade

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Brass
  • Power Contacts - Brass

Style

Nightlight

Type

UPC

783585486130

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-15R

Logistics

Carton Quantity

10