HUBBELL CANADA
Housing, Surface Mount, 1-Port, Light Almond/Office White
Image of ISB1OW Housing, Surface Mount, 1-Port, Light Almond/Office White
Image of ISB1OW Housing, Surface Mount, 1-Port, Light Almond/Office White
Discontinued

Housing, Surface Mount, 1-Port, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: ISB1OW

Housing, Surface Mount, 1-Port, Light Almond/Office White

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

1-Port

Catalog Number

ISB1OW

Color

Light Almond/Office White

Compatibility

Hubbell Keystone

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw Mounting

Number Of Ports

1

Shelves

None

Type

ISF Box

UPC

662620219998

Dimensions

Cubic Capacity

3.34152 cu.in

Depth

1.08 in

Height

1.3 in

Weight

0.05 lb

Width

2.38 in

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

1

Logistics

Carton Quantity

50