HUBBELL CANADA
Image of ISB1BKP Housing, Surface Mount, 1-Port, PlenumRated, Black
Image of ISB1BKP Housing, Surface Mount, 1-Port, PlenumRated, Black
Discontinued

Housing, Surface Mount, 1-Port, PlenumRated, Black

Brand: Hubbell Premise Wiring

Catalog ID: ISB1BKP

Housing, Surface Mount, 1-Port, PlenumRated, Black

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Delivers Connectivity to Plenum Areas
  • UL Listed for Use in Air Handling Spaces With Jack Installed

General

Catalog Number

ISB1BKP

Color

Black

Number Of Ports

1

Type

ISB- Plenum Box

UPC

662620246284

Dimensions

Weight

0.07 lb

Configuration

Number Of Ports

1