HUBBELL CANADA
Image of ISB2BKP Housing, Surface Mount, 2-Port, PlenumRated, Black
Discontinued

Housing, Surface Mount, 2-Port, PlenumRated, Black

Brand: Hubbell Premise Wiring

Catalog ID: ISB2BKP

Housing, Surface Mount, 2-Port, PlenumRated, Black

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Delivers Connectivity to Plenum Areas
  • UL Listed for Use in Air Handling Spaces With Jack Installed

General

Catalog Number

ISB2BKP

Color

Black

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

2

Type

ISB- Plenum Box

UPC

662620246338

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

2