HUBBELL CANADA
HOUSING SURFACE, SURFACE MOUNT, COMPATIBLE Housing, 4798
Image of ISB4W HOUSING SURFACE, SURFACE MOUNT, COMPATIBLE Housing, 4798
Image of ISB4W HOUSING SURFACE, SURFACE MOUNT, COMPATIBLE Housing, 4798
Discontinued

HOUSING SURFACE, SURFACE MOUNT, COMPATIBLE Housing, 4798

Brand: Hubbell Premise Wiring

Catalog ID: ISB4W

Replaced by:

HSB4W

Housing, Surface Mount, 4-Port, White

  • Surface Mounting
  • Accepts Standard Jacks, Fiber and AV Connections
  • Mount to Multiple Surfaces: Electrical Boxes, Raceway, Desktops, Modular Furniture

Standard Product

General

Application

4-Port

Catalog Number

ISB4W

Color

White

Compatibility

Hubbell Keystone

Face Plate

Not Required

Item Type

iSTATION Surface Mount Boxes

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Ports

4

Shelves

None

Type

ISF Box

UPC

662620219790

Dimensions

Depth

1.23 in

Height

3.25 in

Weight

0.2 lb

Conductor Related

Cable Entry

From Back

Certifications And Compliance

Industry Standard(s)

ANSI/TIA/EIA-606A Compliant

Operational

Compatibility

Hubbell Keystone

Configuration

Number Of Ports

4

Logistics

Carton Quantity

20