HUBBELL CANADA
Image of HSB110H9PF5 HSB110H9PF5, Heat Shrink Tubing, Heavy, Black
Image of HSB110H9PF5 HSB110H9PF5, Heat Shrink Tubing, Heavy, Black
play

HSB110H9PF5, Heat Shrink Tubing, Heavy, Black

Brand: Burndy

Catalog ID: HSB110H9PF5

Heat Shrink Tubing, 1.1" ID Min.(Exp.), 0.4" ID Max.(Rec.), 1-3/0 AWG, Cross Linked Polyolefin, Heavy Wall, Flame Retardant, Black, 1500V.

  • Heavy Wall Heat Shrink Tubing
  • Shrink Ratio 3:1
  • Inside diameter is coated with adhesive sealant to protect against moisture and corrosion
  • Rated to 1500 V
  • UL486D Listed for Direct Burial

General

Application

For Direct Burial

Catalog Number

HSB110H9PF5

Color

Black

Connector Type

HEAVY WALL TUBES

Material

Cross-linked Polyolefin

Product Family

Heavy Wall Heat Shrink

Product Type

Shrink Tubing

Sub Brand

HEAT SHRINK

Technology

Heat Shrink

Type

HS-H-PF, Heavy Wall, Flame Retardant

UPC

781810214831

Dimensions

Package Height

14 in

Package Length

16.2 in

Package Weight

9.99 lb

Package Width

16.25 in

Electrical Ratings

Voltage Rating

1500 V

Conductor Related

Conductor Range

#1 AWG to #3/0 AWG

Conductor Size

1AWG - 3/0AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

HEAVY WALL TUBES

Logistics

Carton Quantity

125

Number of Pieces in Package

5

Pallet Quantity

4500