

Brand: Burndy
Catalog ID: HSB400T48PF2
Catalog Number
HSB400T48PF2
Color
Black
Product Family
Wire/Cable/Hose Management & Accessories>Heat Shrink>Thin Wall Polyolefin Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
781810296370
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
2
Pallet Quantity
1