HUBBELL CANADA
Image of HSC18FR250 HSC18FR250, Heat Shrink Tubing PVC, Thin, FR, Clear
Image of HSC18FR250 HSC18FR250, Heat Shrink Tubing PVC, Thin, FR, Clear
play

HSC18FR250, Heat Shrink Tubing PVC, Thin, FR, Clear

Brand: Burndy

Catalog ID: HSC18FR250

PVC Clear Heat Shrink Tubing, #14-#16 Code & Flex, 600 V, Fire Retardant.

  • PVC Clear Heat Shrink Tubing
  • #14-#16 Code and Flex
  • 600 V
  • Fire Retardant

General

Application

For Terminations And Splices

Catalog Number

HSC18FR250

Color

Connector Type

CLEAR TUBES

Material

Polyvinyl chloride

Product Family

PVC Clear Thin Wall Heat Shrink

Product Type

Shrink Tubing

Sub Brand

VISISHRINK

Technology

Heat Shrink

Trade Name

VISI-SHRINK™

Type

HSC-FR, Thin Wall, Flexible, Fire Retardant

UPC

781810266229

Dimensions

Dimensions

3000 in x 0.125 in x 0.125 in

Height

0.125 in

Length

3000 in

Width

0.125 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Size

16AWG - 14AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

CLEAR TUBES

Logistics

Carton Quantity

16

Pallet Quantity

128