HUBBELL CANADA
Image of HSIC200FREA HSIC200FREA, Heat Shrink End Cap, Heavy Wall, Black
Image of HSIC200FREA HSIC200FREA, Heat Shrink End Cap, Heavy Wall, Black
play

HSIC200FREA, Heat Shrink End Cap, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSIC200FREA

2kV Rated, Fire Retardant, 2" ID Min (Expanded), .63" ID Max (Recovered), Thick Wall Heat Shrink End Cap, 3.5" Long, Black

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Catalog Number

HSIC200FREA

Color

Material

Polyolefin

Product Family

Heavy Wall Heat Shrink End Cap

Product Type

End Cap

Technology

Heat Shrink

UPC

781810083178

Dimensions

Dimensions

3.5 in x 2 in x 2 in

Height

2 in

Length

3.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2 in

Electrical Ratings

Voltage Rating

2000 V

Conductor Related

Conductor Range

250-1111 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50