HUBBELL CANADA
Image of HSIC350FREA HSIC350FREA, Heat Shrink End Cap, Heavy Wall, Black
Image of HSIC350FREA HSIC350FREA, Heat Shrink End Cap, Heavy Wall, Black
play

HSIC350FREA, Heat Shrink End Cap, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSIC350FREA

2kV Rated, Fire Retardant, 3.5" ID Min (Expanded), 1.18" ID Max (Recovered), Thick Wall End Cap, 4.5" Long, Black

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Catalog Number

HSIC350FREA

Color

Black

Material

Polyolefin

Product Family

Heavy Wall Heat Shrink End Cap

Product Type

End Cap

Technology

Heat Shrink

UPC

781810083192

Dimensions

Dimensions

4.5 in x 3.5 in x 3.5 in

Height

3.5 in

Length

4.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

3.5 in

Electrical Ratings

Voltage Rating

2000 V

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20