HUBBELL CANADA
Image of HSIC440FR HSIC440FR, Heat Shrink End Cap, Heavy Wall, Black
Image of HSIC440FR HSIC440FR, Heat Shrink End Cap, Heavy Wall, Black
play

HSIC440FR, Heat Shrink End Cap, Heavy Wall, Black

Brand: Burndy

Catalog ID: HSIC440FR

Black Polyolefin Heavy Wall Heat Shrinkable End Cap, #4 - 4/0(Code) #4 - 2/0(Flex), Rated to 2kV

  • Heavy Wall Cross Linked Polyolefin
  • UV94-V0
  • Recognized Flame Retardant Material
  • 3:1 Shrink Ratio
  • Shrink Temperature of 150°C
  • Blue Thermochromic lines disappear during correct installation
  • Rated up to 2kV
  • Sealing Adhesive
  • Moisture and Water Resistant
  • UL486D
  • Insulates and Protects
  • Direct Burial

General

Application

For Used To Insulating Exposed Conductors In Energized Applications

Catalog Number

HSIC440FR

Color

Connector Type

HEAVY WALL END CAP

Material

Cross-linked Polyolefin

Product Family

Heavy Wall Heat Shrink End Cap

Product Type

End Cap

Sub Brand

HEAT SHRINK

Technology

Heat Shrink

Type

HSIC-FR, Heavy Wall, Fire Retardant

UPC

781810266588

Dimensions

Dimensions

2.5 in x 0.75 in x 0.75 in

Height

0.75 in

Length

2.5 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.75 in

Electrical Ratings

Voltage Rating

2000 V

Conductor Related

Conductor Range

#4 AWG to #2/0 AWG

Conductor Size

4AWG - 4/0AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

HEAVY WALL END CAP

Logistics

Carton Quantity

10

Pallet Quantity

1000