

Brand: Burndy
Catalog ID: HSR14FR
Catalog Number
HSR14FR
Color
Connector Type
THIN WALL TUBES/REELS
Material
Polyvinyl chloride
Product Family
PVC Clear Thin Wall Heat Shrink
Product Type
Shrink Tubing
Technology
Heat Shrink
UPC
781810266663
Dimensions
600 in x 0.25 in x 0.25 in
Height
0.25 in
Length
600 in
Width
0.25 in
Voltage Rating
600 V
Conductor Range
#12 AWG to #10 AWG
Conductor Size
12AWG -8AWG
Certification - CSA Approved
Yes
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
THIN WALL TUBES/REELS
Carton Quantity
1
Pallet Quantity
1