HUBBELL CANADA
Image of HSTPCL2000100FRL HSTPCL2000100FRL, Heat Shrink Tubing, Thin Wall, Clear
Image of HSTPCL2000100FRL HSTPCL2000100FRL, Heat Shrink Tubing, Thin Wall, Clear
play

HSTPCL2000100FRL, Heat Shrink Tubing, Thin Wall, Clear

Brand: Burndy

Catalog ID: HSTPCL2000100FRL

Heat Shrink Tubing, 2" ID Min (Issued), 1" ID Max (Recovered), Thin Wall, Clear, 100-Foot Reel

  • Ideal for industrial and automotive applications as well as covering copper and aluminum tubular connectors
  • Provides mechanical protection for terminal strain relief and wire bonding
  • 2:1 shrink ratio for faster shrink recovery
  • Continuous Operating Temperature: -55°C to 135°C (-67°F to 275°F)
  • Shrink temperature of 90°C
  • Resistant to common fluids and solvents

General

Catalog Number

HSTPCL2000100FRL

Color

Clear

Material

Cross-linked Polyolefin

Product Family

Thin Wall Polyolefin Heat Shrink

Product Type

Shrink Tubing

Technology

Heat Shrink

UPC

621945697294

Dimensions

Dimensions

1200 in x 2 in x 0.045 in

Height

0.045 in

Length

1200 in

Width

2 in

Electrical Ratings

Voltage Rating

600 V

Logistics

Carton Quantity

10

Pallet Quantity

360