


Brand: Burndy
Catalog ID: HTC10B
Catalog Number
HTC10B
Product Type
Hotline Tap Connectors
Type
Stirrups
UPC
621945680142
Dimension - Bail Size
#2
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Run: #6-4/0, #2 Bail