HUBBELL CANADA
HTC200E, Hot Line Tap Connector, Tap Eyebolt
Image of HTC200E HTC200E, Hot Line Tap Connector, Tap Eyebolt
Image of HTC200E HTC200E, Hot Line Tap Connector, Tap Eyebolt
play
CPI Hot Stick Tap

HTC200E, Hot Line Tap Connector, Tap Eyebolt

Brand: Burndy

Catalog ID: HTC200E

CPI Hotline Tap Connectors, HTC Straight Series, are designed for use as a permanent or temporary connection on aluminum or copper wire. Featuring the wedge principal, the HTC Series tap connectors maximize connecting force on the conductor with a self-maintaining spring wedge connection. Angled tap side allows extra clearance of the tap conductor when using a shotgun stick.

  • Full-current rated connector for use as an in-line jumper or device tap
  • Increased conductive path and surface contact area between the main and tap line increases current ampacity rating
  • Can be installed directly to the main with no need for bail or stirrup
  • Stainless steel eye bolt increases strength and corrosion resistance
  • High-conductivity grit corrosion inhibitor is factory applied for ease of installation and longevity while the connector is in service
  • Remains permanently locked through fault current or power surges
  • Horizontal wedge action prevents the conductor from "sticking" during the removal process
  • Easy to remove without damaging cable

General

Catalog Number

HTC200E

Product Type

Hotline Tap Connectors

UPC

621945680289

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Run: 1/0 ACSR-556.5 AAC, Tap: #8-2/0